IESNA:LM-63-2002
[TEST]P941400
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-935-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28697
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2617.7 2601.3 2567 2537.2 2529.7 2532.7 2541.7 2558.1 2573 2577.5
2579 2601.3 2647.6 2723.6 2850.4 3029.4 3247.2 3509.7 3845.3 4245.1
4698.5 5253.4 5926.1 6691.3 7514.6 8399.2 9247.9 9643.1 9064.4 7004.5
3811 1075.4 329.6 195.4 111.9 46.2 0
2617.7 2608.8 2573 2543.2 2535.7 2537.2 2546.1 2562.6 2576 2580.5
2583.4 2607.3 2652.1 2732.6 2856.4 3036.9 3257.6 3521.6 3866.2 4266
4734.3 5305.6 6005.1 6753.9 7592.2 8499.1 9329.9 9687.9 8973.4 6847.9
3633.5 1008.3 319.2 179 104.4 41.8 0
2617.7 2605.8 2571.5 2540.2 2526.8 2528.2 2532.7 2541.7 2547.6 2553.6
2562.6 2587.9 2635.6 2711.7 2837 3002.6 3214.4 3465 3788.6 4183.9
4677.6 5295.2 6020.1 6825.5 7660.8 8546.8 9383.6 9819.2 9289.6 7396.8
4391.2 1619.9 432.6 214.8 126.8 49.2 0
2617.7 2599.8 2567 2532.7 2514.8 2510.3 2513.3 2514.8 2514.8 2525.3
2540.2 2568.5 2616.3 2690.8 2798.2 2956.3 3166.7 3423.2 3746.9 4140.7
4674.6 5313.1 6127.5 7044.8 7984.5 8906.3 9766.9 10253.2 9984.7 8585.6
5894.8 2851.9 859.2 313.2 152.1 47.7 0
2617.7 2599.8 2568.5 2532.7 2510.3 2505.9 2508.9 2508.9 2508.9 2520.8
2547.6 2573 2613.3 2677.4 2774.4 2920.5 3132.3 3396.4 3721.5 4136.2
4683.6 5413 6354.2 7468.4 8613.9 9640.2 10468 10993 11055.7 10339.7
8245.5 4959.5 2106.1 537 180.5 41.8 0
2617.7 2595.4 2564 2528.2 2504.4 2499.9 2504.4 2510.3 2510.3 2522.3
2550.6 2571.5 2602.8 2671.4 2774.4 2920.5 3126.4 3396.4 3727.5 4164.5
4735.8 5520.4 6573.4 7857.7 9161.4 10293.5 11122.8 11740.3 12119.2 11877.5
10295 7228.3 3462 1087.4 231.2 53.7 0
2617.7 2599.8 2567 2529.7 2505.9 2499.9 2502.9 2508.9 2508.9 2520.8
2547.6 2576 2616.3 2681.9 2783.3 2932.5 3141.3 3403.8 3732 4146.6
4694 5424.9 6370.6 7468.4 8602 9650.6 10515.7 11118.3 11198.9 10411.3
8435 5150.5 2024.1 522.1 150.7 40.3 0
2617.7 2602.8 2571.5 2534.2 2510.3 2504.4 2508.9 2513.3 2517.8 2529.7
2549.1 2580.5 2631.2 2707.2 2816.1 2966.8 3180.1 3439.6 3763.3 4169
4706 5383.2 6202 7095.5 8009.8 8933.1 9808.7 10299.4 9963.8 8652.7
6063.3 2914.6 869.6 326.7 155.1 47.7 0
2617.7 2607.3 2574.5 2538.7 2519.3 2516.3 2522.3 2534.2 2544.7 2555.1
2568.5 2595.4 2647.6 2729.6 2851.9 3020.5 3230.8 3485.9 3805.1 4191.4
4680.6 5287.7 5999.2 6776.3 7587.7 8464.8 9326.9 9761 9304.6 7738.4
4889.4 1921.2 550.4 262.5 140.2 56.7 0
2617.7 2610.3 2576 2540.2 2523.8 2522.3 2532.7 2553.6 2571.5 2581.9
2592.4 2619.2 2668.5 2752 2880.3 3060.7 3281.5 3548.5 3876.6 4273.4
4732.8 5304.1 5961.9 6700.2 7484.8 8354.4 9182.2 9507.4 8892.9 6903.1
3782.7 1139.6 347.5 176 94 37.3 0
2617.7 2608.8 2576 2540.2 2523.8 2523.8 2534.2 2553.6 2573 2581.9
2590.9 2613.3 2664 2743 2869.8 3045.8 3265.1 3544 3873.7 4249.5
4701.5 5248.9 5903.7 6646.5 7395.3 8264.9 9110.6 9510.4 8991.3 7110.4
4028.8 1266.4 366.9 190.9 98.4 34.3 0
